??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES M12EA-PSC60F-EP00,3-GS04
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES M12EA-PSC60F-EP00,3-GS04
VERF
Availability
Available
BC
Order code
BES047L
TC
Artikelbezeichnung
BES M12EA-PSC60F-EP00,3-GS04
PX
Product view
48576_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Induktive Standardsensoren
BFORM
Style
M12x1
W
Gewicht
0.033 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 12 x 17 mm, Style Housing = M12x1, Installation = non-flush, Range = 6 mm, Switching output = PNP normally open (NO), Switching frequency = 2000 Hz, Housing material = 1.4305 stainless steel, Material sensing surface = LCP, Connection = Cable with connector, M12x1-Male, 4-pin, 0.30 m, PUR, Operating voltage Ub = 10...30 VDC, Ambient temperature = -40...85 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.